IESNA:LM-63-2002
[TEST]P1439982
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-563-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]4/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124DR-S865D935-X4F0-XX-UDD-FLB-W
[LUMINAIRE]DEFINE 4, DIRECT RECESSED WITH BATWING FLUSH OPTIC
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3221
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1060 1052.7 1048.5 1042.3 1032.9 1020.5 1005.9 988.2 968.4 945.6
921.6 894.6 865.5 834.3 801 768.7 731.3 695.9 657.4 617.9
576.3 535.7 493.1 450.4 408.8 367.2 324.5 282.9 240.3 199.7
160.2 122.7 88.4 58.3 31.2 11.4 0
1060 1066.2 1064.1 1060 1053.7 1046.5 1037.1 1025.7 1012.1 997.6
980.9 961.2 937.2 909.2 879 846.7 812.4 776 738.6 698
657.4 613.7 569 523.2 474.3 423.4 371.4 321.4 272.5 222.6
177.9 135.2 95.7 62.4 32.2 11.4 0
1060 1056.9 1058.9 1063.1 1066.2 1071.4 1076.6 1076.6 1074.6 1070.4
1066.2 1061 1054.8 1044.4 1030.9 1014.2 991.3 959.1 899.8 822.8
746.9 674.1 606.5 545.1 484.7 427.5 373.4 321.4 270.5 220.5
175.8 133.1 94.7 60.3 32.2 11.4 0
1060 1061 1066.2 1077.7 1091.2 1105.8 1119.3 1129.7 1143.2 1158.8
1176.5 1190 1196.3 1196.3 1180.7 1104.7 997.6 907.1 824.9 751
681.3 616.9 555.5 498.3 444.2 392.2 343.3 295.4 249.7 204.9
163.3 124.8 88.4 56.2 30.2 11.4 0
1060 1063.1 1076.6 1091.2 1106.8 1124.5 1140.1 1157.8 1180.7 1205.6
1226.4 1242 1251.4 1246.2 1173.4 1058.9 960.1 873.8 796.8 725
658.5 595 536.8 480.6 428.6 378.6 330.8 285 239.3 197.6
157.1 119.6 85.3 54.1 29.1 10.4 0
